IESNA:LM-63-2002
[TEST]P1641727
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4E-827-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 225W 80CRI 2700K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (64) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.88A 225.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27483.6
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 225.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6072.9 5688.0 5299.0 4984.3 4737.7 4569.2 4489.0 4471.0 4527.1 4681.5 4916.1 5238.9 5621.8 6010.8 6353.6 
6712.5 7187.7 7650.8 8240.3 8829.7 9226.7 9212.7 8488.9 7035.3 5311.1 3985.8 3149.7 2566.3 2067.1 1427.5 962.4 
581.4 336.8 148.4 26.1 0.0 0.0 
6072.9 5708.0 5311.1 4996.3 4733.6 4573.2 4481.0 4465.0 4519.1 4667.5 4904.1 5220.8 5609.8 5998.8 6367.7 
6766.6 7211.7 7709.0 8296.4 8887.9 9294.9 9256.8 8555.0 7091.4 5242.9 3917.6 3111.7 2542.3 2031.0 1429.5 970.4 
585.4 350.9 158.4 32.1 0.0 0.0 
6072.9 5696.0 5311.1 4988.3 4753.7 4585.3 4491.0 4463.0 4497.1 4633.4 4868.0 5184.8 5589.7 6014.8 6483.9 
6919.0 7406.2 8019.7 8645.3 9200.6 9593.6 9541.5 8841.7 7380.2 5379.2 3947.7 3197.9 2630.5 2169.3 1499.7 990.4 
631.6 393.0 214.5 46.1 0.0 0.0 
6072.9 5772.2 5383.2 5084.5 4841.9 4677.5 4575.3 4523.1 4523.1 4601.3 4795.8 5080.5 5463.4 5954.6 6494.0 
7049.3 7650.8 8300.4 9006.2 9721.9 10219.1 10263.2 9744.0 8492.9 6353.6 4222.4 3386.3 2979.3 2628.5 2129.2 
1405.5 850.1 569.4 330.8 104.3 0.0 0.0 
6072.9 5776.2 5431.4 5146.7 4922.1 4763.7 4657.5 4585.3 4549.2 4567.2 4671.5 4878.0 5192.8 5621.8 6167.2 
6776.7 7480.4 8244.3 9108.4 10080.8 11061.2 11766.9 11843.1 11167.5 9551.5 6475.9 3775.3 3061.5 2847.0 2748.8 
2532.2 1746.3 1178.9 687.7 252.6 0.0 0.0 
6072.9 5872.4 5559.7 5289.0 5092.5 4932.1 4805.8 4723.6 4665.5 4637.4 4659.5 4741.7 4916.1 5204.8 5595.8 
6113.0 6822.8 7622.7 8527.0 9657.8 11069.2 12691.2 14229.0 15016.9 15037.0 13822.0 10525.9 5655.9 3422.4 2955.3 
2867.1 2676.6 2010.9 1710.2 902.2 6.0 0.0 
6072.9 5926.6 5684.0 5447.4 5269.0 5114.6 4994.3 4904.1 4839.9 4799.8 4791.8 4821.9 4890.0 5038.4 5273.0 
5621.8 6117.0 6740.6 7538.5 8577.1 9808.1 11456.2 13878.1 16953.7 19668.4 21216.2 21228.2 19034.8 13635.5 7713.0 
4110.1 2784.8 2155.3 1682.1 1305.2 196.5 0.0 
6072.9 5972.7 5816.3 5649.9 5499.5 5365.2 5252.9 5166.7 5104.6 5058.4 5038.4 5036.4 5052.4 5096.5 5198.8 
5391.3 5706.0 6177.2 6846.8 7731.0 8889.9 10365.5 12105.8 14323.2 17330.6 21444.7 25893.7 27970.8 26912.2 
22409.1 16965.7 12298.2 7540.5 2979.3 1315.2 352.9 0.0 
6072.9 5976.7 5826.3 5669.9 5529.6 5397.3 5285.0 5200.8 5142.6 5096.5 5076.5 5072.5 5080.5 5116.6 5202.8 
5387.3 5678.0 6127.1 6796.7 7648.8 8785.6 10281.3 11955.4 14116.7 16985.8 20875.3 25534.8 28111.1 27138.7 
22900.3 17312.6 12570.9 7849.3 2935.2 1237.0 350.9 0.0 
6072.9 6036.8 5970.7 5902.5 5824.3 5734.1 5653.9 5601.8 5567.7 5545.6 5529.6 5511.6 5501.5 5499.5 5539.6 
5641.9 5850.4 6219.3 6774.7 7562.6 8649.3 9984.6 11424.1 12992.0 14668.1 16560.7 18754.1 21156.0 22587.6 21290.4 
17597.3 11600.5 5156.7 1437.5 545.3 154.4 0.0 
6072.9 6076.9 6081.0 6095.0 6111.0 6103.0 6105.0 6117.0 6141.1 6165.2 6175.2 6165.2 6145.1 6127.1 6135.1 
6185.2 6319.5 6596.2 7103.5 7869.4 8948.0 10245.2 11710.8 13322.8 14944.8 16506.6 18108.5 19594.2 19175.2 16857.5 
13934.3 8637.2 2744.8 952.3 395.0 136.3 0.0 
6072.9 6103.0 6125.1 6155.1 6183.2 6181.2 6177.2 6173.2 6173.2 6155.1 6113.0 6046.9 5976.7 5894.5 5824.3 
5798.3 5840.4 6004.8 6305.5 6842.8 7773.1 8946.0 10363.5 11969.4 13603.5 15297.6 16849.4 18166.7 17244.4 14746.3 
11945.4 7067.4 2255.5 860.1 380.9 134.3 0.0 
6072.9 6048.9 6074.9 6103.0 6117.0 6095.0 6058.9 6012.8 5960.7 5896.5 5790.2 5667.9 5531.6 5393.3 5271.0 
5174.7 5134.6 5164.7 5281.0 5585.7 6135.1 7087.4 8356.6 9834.2 11396.0 13116.3 14754.3 15658.5 14279.1 12089.7 
9587.6 5539.6 1924.7 743.8 356.9 134.3 0.0 
6072.9 6097.0 6099.0 6074.9 6020.8 5904.5 5756.2 5589.7 5411.3 5212.8 4982.3 4723.6 4450.9 4158.2 3857.5 
3546.7 3236.0 2919.2 2590.4 2265.6 1972.9 1786.4 1786.4 2095.2 2859.0 3865.5 4745.7 4128.2 2341.8 1565.9 1196.9 
882.2 559.4 296.7 164.4 70.2 0.0 
6072.9 6103.0 6052.9 5960.7 5798.3 5575.7 5317.1 5022.4 4683.5 4314.6 3905.6 3426.4 2893.1 2337.7 1750.3 1319.2 
1086.7 982.4 930.3 898.2 876.2 860.1 848.1 838.1 824.0 832.0 894.2 1020.5 1098.7 970.4 796.0 629.5 433.1 220.5 118.3 34.1 
0.0 
6072.9 6093.0 5980.7 5792.2 5529.6 5204.8 4825.9 4364.7 3833.4 3242.0 2538.2 1868.6 1353.3 1102.7 988.4 932.3 892.2 
864.1 840.1 816.0 798.0 775.9 747.8 725.8 705.7 691.7 693.7 735.8 794.0 723.8 563.4 397.0 262.6 174.4 94.2 20.0 0.0 
6072.9 6085.0 5906.5 5629.8 5271.0 4829.9 4306.6 3657.0 2879.1 2117.2 1541.8 1239.0 1078.7 988.4 938.3 902.2 864.1 
832.0 800.0 773.9 753.9 731.8 705.7 675.7 637.6 601.5 569.4 531.3 491.2 439.1 356.9 278.7 214.5 146.4 72.2 10.0 0.0 
6072.9 6024.8 5778.2 5423.3 4970.2 4428.9 3761.3 2937.2 2155.3 1589.9 1297.2 1140.8 1040.6 976.4 926.3 882.2 842.1 
800.0 761.9 733.8 713.8 691.7 659.6 625.5 587.4 547.3 501.2 455.1 403.0 354.9 304.7 252.6 194.5 130.3 64.2 6.0 0.0 
6072.9 5972.7 5690.0 5250.9 4725.6 4060.0 3280.1 2415.9 1776.4 1461.6 1273.1 1138.8 1040.6 970.4 912.2 862.1 816.0 
775.9 743.8 715.8 689.7 659.6 627.5 593.5 557.4 513.3 471.2 425.0 382.9 338.8 292.7 242.6 186.5 122.3 60.1 2.0 0.0 
6072.9 5966.7 5649.9 5180.7 4559.2 3839.4 2953.3 2143.3 1708.2 1497.7 1339.3 1190.9 1066.6 974.4 906.2 848.1 804.0 
771.9 743.8 713.8 683.7 647.6 609.5 573.4 531.3 491.2 453.1 409.0 366.9 326.8 280.7 230.6 174.4 114.3 50.1 0.0 0.0 
6072.9 5910.5 5577.7 5078.5 4436.9 3649.0 2766.8 2029.0 1714.2 1553.8 1409.5 1243.1 1098.7 986.4 898.2 844.1 804.0 
775.9 747.8 717.8 681.7 641.6 601.5 561.4 517.3 477.2 435.1 397.0 358.9 316.8 270.7 222.5 164.4 104.3 42.1 0.0 0.0 
6072.9 5910.5 5577.7 5074.5 4436.9 3636.9 2750.8 2033.0 1720.2 1561.8 1429.5 1261.1 1094.7 986.4 902.2 842.1 804.0 
777.9 747.8 717.8 681.7 641.6 601.5 561.4 515.3 475.2 433.1 395.0 356.9 314.8 268.7 220.5 162.4 102.3 40.1 0.0 0.0 
